IESNA:LM-63-2002
[TEST]P956882
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24048
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2634.5 2877.4 3141.7 3422.4 3665.3 3868.9 4023.2 4113.4 4128.2 4083.9
4037.9 4034.7 4062.6 4123.3 4266.1 4622.3 5507 6835 8018.4 8927.8
9627 10286.9 10882.7 11442.5 11818.4 11276.7 9128 6385.2 4415.5 2969.4
1252.4 397.2 188.8 82.1 26.3 0 0
2634.5 2882.4 3161.4 3432.2 3676.8 3880.4 4044.5 4134.8 4147.9 4108.5
4057.6 4056 4077.3 4139.7 4285.8 4564.8 5326.5 6621.6 7941.3 8883.5
9610.6 10342.7 10902.4 11450.7 11856.1 11506.5 9517.1 6795.6 4627.2 3079.3
1332.8 431.7 220 96.8 34.5 0 0
2634.5 2879.1 3149.9 3410.9 3644 3837.7 3987.1 4080.6 4090.5 4056
4018.2 4011.7 4034.7 4097 4236.6 4497.5 5116.4 6283.4 7596.6 8617.6
9372.6 10167.1 10920.5 11611.5 12195.9 12363.3 11023.9 8578.2 5787.7 3758.9
1739.9 686.1 385.7 213.4 98.5 32.8 0
2634.5 2859.4 3110.5 3360 3570.1 3749 3891.9 3965.7 3990.3 3975.6
3947.7 3944.4 3964.1 3993.6 4075.7 4241.5 4523.8 5173.8 6283.4 7557.2
8689.8 9741.9 10815.4 11826.6 12793.4 13548.4 14058.9 14100 13216.9 10485.5
5892.8 2109.2 847 453 208.5 47.6 0
2634.5 2826.6 3048.2 3276.3 3474.9 3644 3778.6 3868.9 3909.9 3919.8
3918.1 3928 3955.9 3982.1 4034.7 4154.5 4364.6 4681.4 5273.9 6275.2
7583.4 8980.3 10385.4 11847.9 13054.4 14193.5 15311.3 16560.5 17533.9 16818.2
13305.5 7329 2884 1290.2 545 55.8 0
2634.5 2808.5 3003.8 3200.8 3381.4 3547.1 3681.7 3786.8 3844.3 3885.3
3914.8 3962.4 4034.7 4092.1 4146.3 4231.6 4413.8 4706 5152.5 5699.1
6505 7560.5 8762 10052.2 11383.4 12859 14507 16442.3 19108 20692
18930.7 14229.6 7739.4 2760.9 686.1 39.4 0
2634.5 2798.7 2990.7 3189.3 3364.9 3530.7 3673.5 3777 3839.3 3878.7
3919.8 3967.4 4036.3 4097 4161 4256.3 4433.5 4720.8 5170.5 5750
6523.1 7557.2 8730.8 9994.7 11352.2 12844.3 14528.4 16565.4 19104.7 20596.8
18673 13957.2 7701.6 2816.7 677.9 44.3 0
2634.5 2765.8 2923.4 3095.8 3261.5 3422.4 3566.8 3688.3 3775.3 3842.6
3913.2 3998.5 4092.1 4170.9 4248 4358 4535.3 4809.4 5216.5 5771.3
6477.1 7340.5 8376.3 9569.6 10918.9 12437.2 14095 15885.8 18085.4 19766.2
17468.2 10909 4948.9 1684.1 400.5 34.5 0
2634.5 2744.5 2862.7 2998.9 3146.6 3296 3443.7 3573.4 3691.6 3795
3903.3 4006.8 4105.2 4192.2 4290.7 4433.5 4638.7 4955.5 5431.5 6081.5
6941.6 7967.5 9157.6 10457.6 11780.6 13172.5 14602.2 16120.6 17630.7 18139.5
16117.3 10802.3 4646.9 1393.6 561.4 155.9 0
2634.5 2706.7 2792.1 2890.6 3013.7 3148.3 3279.6 3415.8 3540.6 3667
3795 3911.5 4010 4115.1 4226.7 4359.7 4566.5 4898.1 5410.2 6157
7128.8 8249.9 9449.8 10666.1 11877.5 13093.8 14346.2 15546.1 16092.7 15050.4
11851.2 5945.3 1605.3 609 331.6 91.9 0
2634.5 2667.3 2710 2779 2870.9 2971 3090.8 3207.4 3333.8 3451.9
3589.8 3722.8 3854.1 3992 4134.8 4305.5 4540.2 4904.6 5452.9 6271.9
7347.1 8622.5 9853.6 10913.9 11831.5 12699.8 13405.6 13573.1 12719.5 10392
6483.7 2370.2 476 146.1 50.9 18.1 0
2634.5 2647.6 2665.7 2718.2 2793.7 2877.4 2977.6 3081 3192.6 3312.4
3440.5 3571.8 3716.2 3863.9 4028.1 4225.1 4482.8 4861.9 5393.8 6122.6
7099.2 8231.8 9270.8 9917.6 10214.7 10268.8 10048.9 9352.9 8077.5 6193.1
3645.6 1240.9 282.3 80.4 23 9.8 0
2634.5 2621.4 2623 2650.9 2701.8 2764.2 2839.7 2920.1 3000.6 3076.1
3159.8 3236.9 3327.2 3414.2 3509.4 3624.3 3793.4 4059.3 4479.5 5091.7
5878 6675.7 7225.6 7302.8 6862.9 6045.4 4876.7 3424 1951.7 892.9
382.5 144.4 54.2 21.3 9.8 1.6 0
2634.5 2575.4 2540.9 2521.3 2504.8 2475.3 2424.4 2344 2237.3 2110.9
1966.4 1813.8 1661.1 1524.9 1419.8 1342.7 1286.9 1265.5 1375.5 1629.9
1912.3 2143.7 2130.6 1756.3 1231.1 820.7 567.9 395.6 264.3 164.1
103.4 65.7 32.8 13.1 3.3 0 0
2634.5 2532.7 2454 2355.5 2214.3 2038.7 1831.8 1600.4 1354.2 1112.9
937.3 845.3 825.6 833.9 861.8 886.4 906.1 907.7 886.4 842.1
792.8 743.6 691 633.6 558.1 464.5 362.8 261 195.3 142.8
91.9 54.2 21.3 8.2 3.3 0 0
2634.5 2495 2353.8 2165.1 1905.7 1621.7 1324.6 1062 911 860.1
833.9 810.9 792.8 774.8 764.9 758.3 750.1 732.1 692.7 635.2
577.8 520.3 464.5 400.5 336.5 280.7 239.7 203.5 160.9 110
55.8 27.9 13.1 4.9 0 0 0
2634.5 2457.2 2258.6 1956.6 1621.7 1282 1014.4 912.6 883.1 858.5
833.9 809.2 784.6 760 723.9 682.8 635.2 579.4 518.7 459.6
403.8 354.6 315.2 284 254.4 226.5 197 155.9 106.7 72.2
47.6 26.3 11.5 4.9 0 0 0
2634.5 2434.3 2163.4 1810.5 1413.3 1078.4 942.2 914.3 888 860.1
837.1 809.2 779.7 743.6 697.6 640.2 577.8 513.8 446.5 380.8
326.6 292.2 267.6 244.6 220 195.3 167.4 133 105.1 83.7
60.7 39.4 13.1 1.6 0 0 0
2634.5 2401.4 2071.5 1652.9 1242.6 999.6 945.5 919.2 892.9 865
840.4 814.2 783 740.3 682.8 622.1 548.2 474.4 393.9 336.5
298.7 275.8 257.7 238 216.7 190.4 157.6 129.7 108.3 85.4
62.4 39.4 11.5 0 0 0 0
2634.5 2398.1 2042 1592.2 1176.9 989.8 955.3 927.4 899.5 873.2
847 817.4 786.2 740.3 684.5 610.6 526.9 443.2 374.2 321.7
288.9 267.6 247.9 226.5 201.9 170.7 136.2 113.3 91.9 70.6
47.6 26.3 6.6 0 0 0 0
2634.5 2398.1 2020.6 1559.4 1149 989.8 961.9 934 902.8 873.2
847 819.1 787.9 746.9 694.3 622.1 533.5 444.8 369.3 313.5
280.7 261 241.3 218.3 190.4 151 116.5 96.8 78.8 59.1
37.8 14.8 1.6 0 0 0 0
2634.5 2406.3 2030.5 1564.3 1149 989.8 961.9 934 904.4 876.5
848.6 820.7 791.2 751.8 699.3 618.8 530.2 438.3 362.8 308.6
279 259.3 238 216.7 187.1 141.2 110 91.9 72.2 52.5
32.8 11.5 0 0 0 0 0
